MC_GAP_CONTROL_MODE
The MC_GAP_CONTROL_MODE data type can be used to specify the Gap Control Mode at the function block level.
TYPE MC_GAP_CONTROL_MODE :
(
mcGapControlModeGroupDefault := 16#0,
mcGapControlModeStandard := 16#1,
mcGapControlModeFast := 16#2
mcGapControlModeNone := 16#3
) UDINT;
END_TYPEThis data type can only be used at the FB input “GapControlMode”, which exists at all Motion function blocks in Tc3_McCollisionAvoidance.
Name | Type | Description |
|---|---|---|
mcGapControlModeGroupDefault | UDINT | This value indicates that the GapControlMode which was specified in the group parameters should be used for this motion command. |
mcGapControlModeStandard | UDINT | See the description for MC_DEFAULT_GAP_CONTROL_MODE. |
mcGapControlModeFast | UDINT | See the description for MC_DEFAULT_GAP_CONTROL_MODE. |
mcGapControlModeNone | UDINT | This value indicates that the Gap Control is not active in the command. After the command, the Standby Gap Control takes effect again with the mode, which is set in the group and the gap size of the last valid command. |
Requirements
Development environment | Target platform | PLC libraries |
|---|---|---|
TwinCAT V3.1.4018.26 TF5400 Advanced Motion Pack V3.1.1.17 | PC or CX (x64) | Tc3_McCollisionAvoidance, Tc3_McCoordinatedMotion, Tc2_MC2 |