Parameters

All reference cycle parameters containing geometrical descriptions of the object to be milled must be transferred for deburring (see Programming example).

Required input parameters

Input parameters

Description

@P100

Reference cycle as character string

Only one parameter must be defined from the following list. The other parameter is calculated from the specified parameter and the chamfer geometry data. We recommend specifying the tool radius of the milling cutter used in the reference cycle (@P104). The resulting uniform tool offset to the workpiece edge results in a uniform chamfer. However, if the machining depth is specified, it can lead to an uneven chamfer since the radius of the previous milling cutter is not included.

Input parameters

Description

@P1

Reference plane (absolute)

@P2

Retraction plane (absolute)

@P3

Safety clearance in Z (relative to reference plane/machining height)

@P4

Machining depth

If this parameter is specified, it can lead to an uneven chamfer since the radius of the previous milling cutter is not included.

@P104

Tool radius of the milling cutter used in the reference cycle (corresponds to radial tool offset to the workpiece edge during chamfer milling)

If the chamfer milling cutter radius is smaller than this tool radius, the parameters must be defined in @P4.

In addition, only one parameter must be defined from the following list. The other parameter is calculated internally from the specified parameter and the point angle of the chamfer cutter (@P103).

Input parameters

Description

@P101

Chamfer depth

@P102

chamfer width

Optional input parameters

Input parameters

Description

@P5

Maximum infeed Z (unsigned)

@P6

Maximum infeed in XY (unsigned)

@P103

Tool point angle

Default value = 90 degrees

@P105

Feed rate for machining

Default value = Active feed rate at cycle call

@P106

Feed rate for infeed in Z

Default value = Active feed rate at cycle call

@P107

Adjacent to the contour

0: Contour chamfer (default)

1: Chamfer adjacent to the contour

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Parameters 1:
Parameter definition of variant 1
Parameters 2:
Parameter definition of variant 2