Programming example

This example describes a drilling operation along a grid pattern using the example of the "SysDrillDeepHole” cycle

#VAR
  ; input parameters for pattern
  ; RefCycle          = "SysDrillDeepHole"
  V.L.DiffX           = 5    ( distance of the positions in X )
  V.L.DiffY           = 5    ( distance of the positions in Y )
  V.L.NumPositionsX      = 4    ( number of positions in X )
  V.L.NumPositionsY      = 4    ( number of positions in Y )
 
  ; input parameters for drilling cycle:
  V.L.SurfacePosition = 0   ( Z position of workpiece surface )
  V.L.RetractionPlane = 20  ( Z position of retraction plane )
  V.L.SafetyClearance = 2   ( relative value of safety clearance in Z )
  V.L.DrillingDepth   = 30   ( depth )
  V.L.NumberOfFeeds   = 3    ( number of feeds )
  V.L.MachiningMode   = 2    ( machining mode )
  V.L.ReturnClearance = 0.5  ( return clearance for chip breaking/evac.)
#ENDVAR
 
T2 D2                        ( Tool data )
M6                           ( Tool change )
 
G17 G90 G54 S1000 M03  F800  ( Technology data )
 
G00 Z100                     ( Go to z start position )
G00 X0 Y0                    ( 1st drilling position )
 
; cycle call
L CYCLE [NAME=SysDrillPatternGrid.ecy       \
  ; drill parameter of SysDrillDeepHole.ecy:
  @P1  = V.L.SurfacePosition                \
  @P2  = V.L.RetractionPlane                \
  @P3  = V.L.SafetyClearance                \
  @P4  = V.L.DrillingDepth                  \
  @P11 = V.L.NumberOfFeeds                  \
  @P31 = V.L.MachiningMode                  \
  @P61 = V.L.ReturnClearance                \
 
  ; pattern parameter and ref cycle:
  @P100 = "SysDrillDeepHole"                \
  @P104 = V.L.DiffX                         \
  @P105 = V.L.DiffY                         \
  @P107 = V.L.NumPositionsX                    \
  @P108 = V.L.NumPositionsY                    \
  ]
 
G00 Z200 M5                  ( Final position, stop of spindle )
 
M30