Parameterisation

Required input parameters

Input parameters

Description

@P1

Reference plane (absolute)

@P2

Retraction plane (absolute)

@P3

Safety clearance (relative to the reference plane, unsigned)

@P4

Depth in Z axis (relative to reference plane, unsigned)

@P7

Thread pitch (unsigned)

@P68

Nominal thread diameter

Optional input parameters

Input parameters

Description

@P6

Maximum infeed in XY plane

(default = removed in an infeed)

@P13

Safety clearance to workpiece in the XY plane (relative)

Default value is the tool radius

@P16

Finishing allowance

Default value = 0

@P30

Machining direction:

0: clockwise (default value)

1: counter-clockwise

@P31

Machining mode:

"Roughing" or 1: Roughing (default value)

"Finishing" or 2: Finishing

"Roughing+Finishing" or 3: Roughing and finishing

@P37

Machining mode:

1: inner (default value)

2: outer

@P38

Machining direction:

0: top to bottom (default value)

1: bottom to top

@P63

Tool type

1: full profile thread milling cutter (default value)

2: indexable insert thread milling cutter

3: Single-flute thread milling cutter

@P64

Indexable insert cutting width (when indexable insert thread milling cutter is used)

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Machining modes:

Parameterisation 1:
Parameter for inner machining mode
Parameterisation 2:
Parameter for outer machining mode

Tool types

Parameterisation 3:
Thread milling cutter types