Programming example

This cycle call engraves the text “ISG kernel” on the workpiece surface. The line width of the letters is given by the radius of the tool used.

Programming Example

Engraving

T15 D15                    ; tool data
M6                         ; tool change
G90 G54 S1500 M3 F1000     ; technology data
 
; cycle call parameter:
#VAR
  V.L.SurfacePositionZ      = 0    ; Z position of workpiece surface
  V.L.RetractionPlane       = 20   ; Z position of retraction plane
  V.L.SafetyClearance       = 2    ; relative value of safety clearance
  V.L.Depth                 = 0.2  ; depth of path milling
  V.L.TextSize              = 2    ; size of text
#ENDVAR
 
G00 X10 Y10      ; position of text
 
L CYCLE [NAME  = "SysMillEngrave.ecy"       \
  @P1  = V.L.SurfacePositionZ               \
  @P2  = V.L.RetractionPlane                \
  @P3  = V.L.SafetyClearance                \
  @P4  = V.L.Depth                          \
  @P21 = "ISG kernel"                       \
  @P53 = V.L.TextSize                       \
  ]
 
M05
 
M30