Programming example

Programming Example

Remove residual material

 
T20 D20                          ( Tool data )
M6                               ( Tool change )
 
G90 G54 S6000 M03 F5000          ( Technology data )
G00 Z100                         ( Go to z start position )
 
#VAR
  V.L.SurfacePosition      = 0   ( Z position of workpiece surface )
  V.L.RetractionPlane      = 50  ( Z position of retraction plane )
  V.L.SafetyClearance      = 2   ( relative value of safety clearance )
  V.L.Depth                = 10  ( depth of pocket )
  V.L.MaxIncrementZ        = V.L.Depth  ( maximum infeed in Z )
  V.L.FeedRateZ            = 80  ( plunging feedrate )
  V.L.MaxIncrementXY       = 2.2 ( maximum infeed in XY )
  V.L.ReferenceCycle       = 1   ( reference cycle (1/2) )
  V.L.RadiusReferenceCycle = 4   ( radius of tool in reference cycle )
  V.L.ContourID            = 1   ( identification number pocket contour)
  V.L.FinishingOffsetXY    = 0.2 ( finishing offset XY (default = 0) )
  V.L.IsleID1              = 2   ( identification number isle 1 )
#ENDVAR
 
; circular pocket definition:
#CONTOUR BEGIN[ID = 1]
G1 G90 X30 Y0
G02 G161 X-30 Y0 I0 J0
G02 G161 X30 Y0 I0 J0
#CONTOUR END
 
; island (with residual material) definition:
#CONTOUR BEGIN[ID = 2]
G1 G90 X-10 Y-10
G1 X10 Y-10
G1 X10 Y-3
G1 X-5 Y-3
G1 X-5 Y3
G1 X10 Y3
G1 X10 Y10
G1 X-10 Y10
G1 X-10 Y-10
#CONTOUR END
 
G0 ZV.L.RetractionPlane
 
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = V.G.WZ_AKT.R / 100]
G261
 
; pocket milling cycle call:
L CYCLE [NAME = SysMillContourPocket.ecy  \
    @P1  = V.L.SurfacePosition            \
    @P2  = V.L.RetractionPlane            \
    @P3  = V.L.SafetyClearance            \
    @P4  = V.L.Depth                      \
    @P5  = V.L.MaxIncrementZ              \
    @P6  = V.L.MaxIncrementXY             \
    @P16 = V.L.FinishingOffsetXY          \
    @P21 = V.L.FeedRateZ                  \
    @P31 = "Roughing"                     \
    @P50 = V.L.ContourID                  \
    @P51 = V.L.IsleID1                    \
    ]
 
T13 D13                                  ( Tool data )
M6                                       ( Tool change )
G00 G90 M03 S8000 F5000                  ( Technology data )
 
; residual milling cycle call:
 
V.L.MaxIncrementXY = V.G.WZ_AKT.R        ( adapt increment to new tool )
V.L.MaxIncrementZ  = 3                   ( maximal infeed in Z )
 
L CYCLE [NAME = SysMillContourResidual.ecy  \
    @P1  = V.L.SurfacePosition              \
    @P2  = V.L.RetractionPlane              \
    @P3  = V.L.SafetyClearance              \
    @P4  = V.L.Depth                        \
    @P5  = V.L.MaxIncrementZ                \
    @P6  = V.L.MaxIncrementXY               \
    @P16 = V.L.FinishingOffsetXY            \
    @P21 = V.L.FeedRateZ                    \
    @P35 = V.L.ReferenceCycle               \
    @P36 = V.L.RadiusReferenceCycle         \
    @P50 = V.L.ContourID                    \
    @P51 = V.L.IsleID1                      \
    ]
 
G260
M05
M30