Parameterisation

Required input parameters

Input parameters

Description

@P1

Reference plane (absolute)

@P2

Retraction plane (absolute)

@P3

Safety clearance in Z (relative to reference plane/machining height)

@P4

Depth (relative to reference plane)

@P5

Maximum infeed in Z

@P6

Maximum infeed in XY

(Maximum V.G.WZ_AKT.R is recommended to avoid residual material)

@P35

Reference cycle

1: SysMillContourPocket.ecy

2: SysMillContourSpigot.ecy

@P36

Tool radius used in the reference cycle

@P50

Identification number of the pocket or blank contour

Optional input parameters

Input parameters

Description

@P7

Pitch of plunge helix

Default value = 10% of tool radius

@P8

Radius of plunge helix

Default value = 50% of tool radius

@P15

Finishing allowance at base in reference cycle

Default value = 0

@P16

Finishing allowance at edge in reference cycle

Default value = 0

@P20

Feed rate for roughing for milling in the XY plane (specified in mm/min, inch/min)

@P21

Feed rate for roughing in Z (specified in mm/min, inch/min)

@P30

Machining direction

"ClimbMilling" or 0: Down milling (default)

"UpCutMilling" or 1: Up milling

@P32

Feed mode in Z

1: Vertical (default value)

2: Helical

@P51

Identification number of an island contour

@P52

Identification number of an island contour

@P53

Identification number of an island contour

@P54

Identification number of an island contour

@P55

Identification number of an island contour

@P56

Identification number of an island contour

@P57

Identification number of an island contour

@P58

Identification number of an island contour

@P59

Identification number of an island contour

@P60

Identification number of an island contour

Parameters which mainly refer to the Z axis are displayed in the graphic below:

It is recommended to use the Syntax check.to verify whether the input parameters are correctly assigned.

Parameterisation 1:
Parameterisation