Programming example
Programming Example
Path milling
This example describes path milling of a contour path defined in the NC program.
Here, a tool radius compensation on the left-hand side is defined. A quadrant was also defined as the approach movement and this is used to feed the tool in Z during the approach.
T12 D12 ( tool data )
M6 ( tool change )
G90 G54 S6000 M03 F5000 ( technology data )
#VAR
V.L.SurfacePosition = 0 ( Z position of workpiece surface )
V.L.RetractionPlane = 10 ( Z position of retraction plane )
V.L.SafetyClearance = 10 ( relative value of safety clearance )
V.L.Depth = 20 ( depth of path milling )
V.L.MaxIncrementZ = V.L.Depth/2 ( maximum infeed in Z )
V.L.FeedRateZ = 100 ( plunging feedrate in Z )
V.L.PlungingModeZ = 1 ( plunging during approaching )
V.L.TrcMode = 2 ( trc on left side )
V.L.ApprRad = 10 ( approaching with radius 10 )
V.L.ContourID = 1 ( 50 identification number pocket contour )
#ENDVAR
; contour definition:
#CONTOUR BEGIN[ID = 1]
G1 G90 X25 Y25 (start point)
G1 G91 X50
G302 I12.5
G1 G91 Y50
G301 I12.5 J12.5
G1 G91 X50
G02 G91 X25 Y-25 I0 J-25
#CONTOUR END
G0 ZV.L.RetractionPlane
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = V.G.WZ_AKT.R / 100]
G261
L CYCLE [NAME = SysMillContourPath.ecy \
@P1 = V.L.SurfacePosition \
@P2 = V.L.RetractionPlane \
@P3 = V.L.SafetyClearance \
@P4 = V.L.Depth \
@P5 = V.L.MaxIncrementZ \
@P21 = V.L.FeedRateZ \
@P31 = "Roughing" \
@P32 = V.L.PlungingModeZ \
@P75 = V.L.TrcMode \
@P90 = "MotionLinear" \
@P91 = V.L.ApprRad \
@P50 = V.L.ContourID \
]
G260
M30