Process

To ensure that the cycle is executed successfully, the following requirements must be met.

Infeed in Z takes place according to the parameterisation either vertically along the Z axis at the beginning of the approach movement (contour) or obliquely in space during the approach movement. Retraction in Z takes place analogously.

The tool is moved along the contour at the specified feedrate at each machining height. After the contour is removed, the tool is retracted and, if necessary, repositioned at the starting point for the next pass.

The use of finishing allowance at the edge is only allowed when tool radius compensation is active (@P75). In this case, the offset to the contour during roughing is increased by the finishing allowance. During finishing, the finishing allowance at the edge is removed first and then the finishing allowance at the base.

Process 1:
Use of finishing allowance with active tool radius compensation

After the finishing allowance an extra roughing allowance (@P95) can be added. When it is activated, material is removed in parallel to the contour at the infeed defined in @P6.

If individual contour elements were specified at a feedrate during the contour definition, it is activated for the particular element (independently from @ P23). If a finishing allowance with tool radius compensation was specified, the selected feedrate is only activated during the finishing pass.