Parameterisation
Required input parameters
Input parameters | Description |
@P1 | Reference plane (absolute) |
@P2 | Retraction plane (absolute) |
@P3 | Safety clearance in Z (relative to reference plane/machining height) |
@P4 | Depth of slot (relative to reference plane) |
@P5 | Maximum infeed in Z (relevant for trochoidal milling) |
@P6 | Maximum infeed in XY plane (Maximum 2*V.G.WZ_AKT.R) |
@P31 | Machining mode: 1: Roughing 2: Finishing 3: Roughing and finishing 4: Prefinishing 5: Roughing, prefinishing and finishing |
@P43 | Orientation angle of slot (in degrees) |
@P72 | Length of slot |
@P73 | Width of slot (for plunge milling maximum 4*V.G.WZ_AKT.R) |
Optional input parameters
Input parameters | Description |
@P13 | Safety clearance from blank in XY plane (relative to milled edge) Default value = V.G.WZ_AKT.R |
@P15 | Finishing allowance at base Default value = 0 |
@P16 | Finishing allowance at edge Default value = 0 |
@P20 | Feed rate for roughing for milling in the XY plane (specified in mm/min, inch/min) |
@P21 | Feed rate for roughing for infeed in Z (specified in mm/min, inch/min) |
@P22 | Feed rate for finishing for milling in the XY plane (specified in mm/min, inch/min) The default value is the feed rate for roughing |
@P23 | Feed rate for finishing for infeed in Z (specified in mm/min, inch/min) The default value is the feed rate for finishing for milling in the XY plane |
@P30 | Machining direction (relevant for trochoidal milling) "ClimbMilling" or 0: Down milling (default) "UpCutMilling" or 1: Up milling |
@P32 | Infeed mode 1: Trochoidal milling (default) 2: Plunge milling |
@P40 | Reference point in X (absolute) Default value is the current position |
@P41 | Reference point in Y (absolute) Default value is the current position |
The function of the parameters acting in the XY plane is derived largely from the graphic below:
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Parameters which mainly refer to the Z axis are displayed in the graphic below:
