Programming example

Programming Example

Mill circumferential slots

 
T8 D8                         ( D5 Milling Tool data )
M6                            ( Tool change )
 
G90 G54 M03 S6000 F5000       ( Technology data )
 
G00 Z50                       ( Go to Z start position )
G00 X50 Y50                   ( Go to start position )
 
#VAR
  ; input parameters:
  V.L.SurfacePosition   = 0   ( Z position of workpiece surface )
  V.L.RetractionPlane  = 50  ( Z position of retraction plane )
  V.L.SafetyClearance   = 2   ( relative value of safety clearance in Z)
  V.L.DepthOfSlot       = 8   ( depth of slot )
  V.L.MaxIncrementZ     = 4   ( maximum infeed in Z )
  V.L.MaxIncrementXY    = V.G.WZ_AKT.R  ( maximum infeed in XY )
  V.L.FinishingOffsetZ  = 0.2 ( 11 finishing offset Z )
  V.L.FinishingOffsetXY = 0.2 ( finishing offset XY )
  V.L.FeedRateZ         = 500 ( plunging feedrate )
  V.L.NumberOfSlots     = 4   ( number of slots )
  V.L.SlotLength        = 30  ( length of the slot )
  V.L.SlotWidth         = 12  ( width of the slot )
  V.L.Radius            = 25  ( radius of the centres )
#ENDVAR
 
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = 0.01]
G261
 
L CYCLE[NAME=SysMillSlot.ecy        \
    @P1  = V.L.SurfacePosition      \
    @P2  = V.L.RetractionPlane      \
    @P3  = V.L.SafetyClearance      \
    @P4  = V.L.DepthOfSlot          \
    @P5  = V.L.MaxIncrementZ        \
    @P6  = V.L.MaxIncrementXY       \
    @P15 = V.L.FinishingOffsetZ     \
    @P16 = V.L.FinishingOffsetXY    \
    @P21 = V.L.FeedRateZ            \
    @P31 = "Roughing"               \
    @P44 = V.L.NumberOfSlots        \
    @P72 = V.L.SlotLength           \
    @P73 = V.L.SlotWidth            \
    @P74 = V.L.Radius               \
    ]
 
G260
M05
M30