Parameterisation

Required input parameters

Input parameters

Description

@P1

Reference plane (absolute)

@P2

Retraction plane (absolute)

@P3

Safety clearance in Z (relative to reference plane/machining height)

@P4

Depth of slot (relative to reference plane)

@P5

Maximum infeed in Z

@P6

Maximum infeed in XY plane

(Maximum 2*V.G.WZ_AKT.R)

@P44

Number of slots

@P72

Length of slot

@P73

Width of slot

@P74

Circle radius of centre point positions

Optional input parameters

Input parameters

Description

@P7

Pitch of plunge helix with helical infeed in Z

Default value = 10% of tool radius

@P8

Radius of plunge helix with helical infeed in Z

Default value = 10% of tool radius

@P9

Plunge angle for oscillating infeed in Z

Default value = 2 degrees

@P13

Safety clearance on retraction in XY plane (relative to milled edge)

Default value is 1/8 of slot width

@P15

Finishing allowance at base

Default value = 0

@P16

Finishing allowance at edge

Default value = 0

@P20

Feed rate for roughing for milling in the XY plane (specified in mm/min, inch/min)

@P21

Feed rate for roughing for infeed in Z (specified in mm/min, inch/min)

@P22

Feed rate for finishing for milling in the XY plane (specified in mm/min, inch/min)

The default value is the feed rate for roughing

@P23

Feed rate for finishing for infeed in Z (specified in mm/min, inch/min)

The default value is the feed rate for finishing for milling in the XY plane

@P25

Spindle speed for finishing (specified in rpm)

Default is the spindle speed at cycle call

@P30

Machining direction

"ClimbMilling" or 0: Down milling (default)

"UpCutMilling" or 1: Up milling

@P31

Machining mode:

"Roughing" or 1: Roughing

"Finishing" or 2: Finishing

"Roughing+Finishing" or 3: Roughing and finishing (default value)

@P32

Feed mode in Z

1: vertical

2: helical

3: Oscillating (default value)

@P40

Position of circle centre point in X (absolute)

Default value is the current position

@P41

Position of circle centre point in Y (absolute)

Default value is the current position

@P45

Starting angle of first slot (in degrees)

Default value = 0

@P46

Incremental angle (in degrees)

Default value = 360°/number of slots

@P135

Maximum infeed in XY for edge finishing

Default value is the maximum infeed in XY for roughing

@P170

Maximum infeed in XY for base finishing

Default value is the maximum infeed in XY for roughing

@P171

Feed rate for plunging in previously milled areas

Default value is the feed rate for roughing for the infeed in Z

The function of the parameters acting in the XY plane is derived largely from the graphic below:

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Parameterisation 1:
Top view – slots arranged in a circle

Parameters which mainly refer to the Z axis are displayed in the graphic below:

Parameterisation 2:
3D view – slots arranged in a circle