Programming example

Programming Example

Mill longholes arranged in a circle

T8 D8                        ( Tool data )
M6                           ( Tool change )
G90 G54 F200 S2000 M03       ( Technology data )
G00 Z100                     ( Go to Z start position )
G00 X50 Y50                  ( Go to the center of the slot )
 
#VAR
  ; input parameters:
  V.L.SurfacePosition  = 0   ( Z position of workpiece surface )
  V.L.RetractionPlane  = 40  ( Z position of retraction plane )
  V.L.SafetyClearance  = 10  ( relative value of safety clearance in Z )
  V.L.DepthOfHole      = 10  ( depth of hole )
  V.L.MaxIncrementZ    = 3   ( maximum infeed in Z )
  V.L.NumberOfHoles    = 4   ( number of holes )
  V.L.HoleLength       = 50  ( length of the hole )
  V.L.Radius           = 20  ( radius of the hole centres )
  ; optional parameters:
  V.L.FeedRateXY      = 1000 ( machining feed rate in XY )
  V.L.FeedRateZ       = 500  ( plunging feed rate )
  V.L.PlungingModeZ   = 1    ( plunging mode in Z )
#ENDVAR
 
; Oscillating infeed in Z
L CYCLE[NAME=SysMillLonghole.ecy  \
    @P1  = V.L.SurfacePosition    \
    @P2  = V.L.RetractionPlane    \
    @P3  = V.L.SafetyClearance    \
    @P4  = V.L.DepthOfHole        \
    @P5  = V.L.MaxIncrementZ      \
    @P20 = V.L.FeedRateXY         \
    @P21 = V.L.FeedRateZ          \
    @P44 = V.L.NumberOfHoles      \
    @P72 = V.L.HoleLength         \
    @P74 = V.L.Radius             \
    ]
 
; Vertical infeed in Z
L CYCLE[NAME=SysMillLonghole.ecy  \
     @P1  = V.L.SurfacePosition   \
     @P2  = V.L.RetractionPlane   \
     @P3  = V.L.SafetyClearance   \
     @P4  = V.L.DepthOfHole       \
     @P5  = V.L.MaxIncrementZ     \
     @P20 = V.L.FeedRateXY        \
     @P21 = V.L.FeedRateZ         \
     @P32 = V.L.PlungingModeZ     \
     @P44 = V.L.NumberOfHoles     \
     @P72 = V.L.HoleLength        \
     @P74 = V.L.Radius            \
    ]
 
M05
M30