Parameterisation

Required input parameters

Input parameters

Description

@P1

Reference plane (absolute)

@P2

Retraction plane (absolute)

@P3

Safety clearance in Z (relative to reference plane/machining height)

@P4

Depth of longhole (relative to reference plane)

@P5

Maximum infeed Z (unsigned)

@P44

Number of longholes

@P72

Length of longhole

@P74

Circle radius of centre point positions

Optional input parameters

Input parameters

Description

@P20

Feed rate for finishing for milling in the XY plane (values in mm/min, inch/min)

@P21

Feed rate for infeed in Z (values in mm/min, inch/min)

@P32

Feed mode in Z

1: vertical

2: Oscillating (default)

@P40

Position of circle centre point in X

Default value is the current position

@P41

Position of circle centre point in Y

Default value is the current position

@P45

Starting angle of first slot (in degrees)

Default value = 0

@P46

Incremental angle (in degrees)

Default value = 360°/number of longholes

The function of the parameters acting in the XY plane is derived largely from the graphic below:

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Parameterisation 1:
Top view – longholes arranged in a circle

Parameters which mainly refer to the Z axis are displayed in the graphic below:

Parameterisation 2:
3D view – longholes arranged in a circle