Programming example
Programming Example
Mill rectangular pocket
T8 D8 ( tool data )
M6 ( tool change )
G54 G90 S6000 M03 F5000 ( technology data )
#VAR
; input parameters:
V.L.SurfacePosition = 0 ( Z position of workpiece surface )
V.L.RetractionPlane = 50 ( Z position of retraction plane )
V.L.SafetyClearance = 2 ( relative value of safety clearance in Z )
V.L.DepthOfPocket = 12 ( depth of pocket )
V.L.MaxIncrementZ = 4 ( maximum infeed in Z )
V.L.MaxIncrementXY = V.G.WZ_AKT.R ( maximum infeed in XY )
V.L.FeedRateZ = 1000 ( plunging feed rate )
V.L.PocketWidth = 20 ( width of the pocket )
V.L.PocketLength = 20 ( length of the pocket )
#ENDVAR
G00 Z60
G00 X50 Y50 ( positioning to the starting point )
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = V.G.WZ_AKT.R / 100]
G261
L CYCLE [NAME=SysMillRectangularPocket.ecy \
@P1 = V.L.SurfacePosition \
@P2 = V.L.RetractionPlane \
@P3 = V.L.SafetyClearance \
@P4 = V.L.DepthOfPocket \
@P5 = V.L.MaxIncrementZ \
@P6 = V.L.MaxIncrementXY \
@P21 = V.L.FeedRateZ \
@P31 = "Roughing" \
@P72 = V.L.PocketLength \
@P73 = V.L.PocketWidth \
]
G260
M05
M30