Programming example

Programming Example

Multi-edge milling

 
T8 D8                        ( Tool data )
M6                           ( Tool change )
 
 
G90 G54 S6000 M03 F2000      ( Technology data )
 
#VAR
  ; input parameters:
  V.L.SurfacePosition = 0   ( Z position of workpiece surface )
  V.L.RetractionPlane = 50  ( Z position of retraction plane )
  V.L.SafetyClearance = 2   ( relative value of safety clearance in Z )
  V.L.Depth           = 5    ( depth of multiedge )
  V.L.MaxIncrementZ   = V.L.Depth     ( maximum infeed in Z )
  V.L.MaxIncrementXY  = V.G.WZ_AKT.R  ( maximum infeed in XY )
  V.L.FeedRateXY      = 6000 ( machining feedrate in XY )
  V.L.FeedRateZ       = 4000 ( plunging feedrate )
  V.L.NumberOfEdges   = 6    ( number of edges )
  V.L.BlankRadius     = 25   ( radius of the blank )
  V.L.EdgeLength      = 10   ( length of the edges )
#ENDVAR
 
G00 Z60                      ( Go to Z start position )
G00 X25 Y25                  ( Go to centre of the multi edge )
 
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = V.G.WZ_AKT.R / 100]
G261
 
L CYCLE [NAME=SysMillMultiEdge.ecy  \
    @P1  = V.L.SurfacePosition      \
    @P2  = V.L.RetractionPlane      \
    @P3  = V.L.SafetyClearance      \
    @P4  = V.L.Depth                \
    @P5  = V.L.MaxIncrementZ        \
    @P6  = V.L.MaxIncrementXY       \
    @P20 = V.L.FeedRateXY           \
    @P21 = V.L.FeedRateZ            \
    @P31 = "Roughing"               \
    @P44 = V.L.NumberOfEdges        \
    @P71 = V.L.BlankRadius          \
    @P72 = V.L.EdgeLength           \
    ]
 
G260
 
M05
M30