Programming example

Programming Example

Mill circular spigot

T8 D8                             ( tool data )
M6                                ( tool change )
 
G90 G54 S6000 M03 F1500       ( technology data )
 
#VAR
  ; input parameters:
  V.L.SurfacePosition = 0         ( Z position of workpiece surface )
  V.L.RetractionPlane = 50        ( Z position of retraction plane )
  V.L.SafetyClearance = 2         ( safety clearance in Z )
  V.L.DepthOfSpigot   = 10        ( depth of spigot )
  V.L.MaxIncrementZ   = V.L.DepthOfSpigot   ( maximum infeed in Z )
  V.L.MaxIncrementXY  = V.G.WZ_AKT.R        ( maximum infeed in XY )
  V.L.FeedRateXY      = 6000      ( machining feedrate in XY )
  V.L.FeedRateZ       = 4000      ( plunging feedrate )
  V.L.SpigotDiameter  = 10        ( diameter of spigot )
  V.L.BlankLength     = 50        ( length of the blank )
  V.L.BlankWidth      = 50        ( width of the blank )
 
#ENDVAR
 
G00 Z60
G00 X50 Y80
 
; polynomial contouring for smooth movements
#CONTOUR MODE [DEV, PATH_DEV = V.G.WZ_AKT.R / 1000]
G261
 
L CYCLE [NAME=SysMillCircularSpigot.ecy \
    @P1  = V.L.SurfacePosition          \
    @P2  = V.L.RetractionPlane          \
    @P3  = V.L.SafetyClearance          \
    @P4  = V.L.DepthOfSpigot            \
    @P5  = V.L.MaxIncrementZ            \
    @P6  = V.L.MaxIncrementXY           \
    @P20 = V.L.FeedRateXY               \
    @P21 = V.L.FeedRateZ                \
    @P68 = V.L.SpigotDiameter           \
    @P69 = V.L.BlankLength              \
    @P70 = V.L.BlankWidth               \
    ]
 
G260
M05
M30