Parameterisation

Required input parameters

Input parameters

Description

@P1

Reference plane default value = 0

@P2

Retraction plane (relative to the reference plane, unsigned)

@P3

Safety clearance (relative to the reference plane, unsigned)

@P5

Maximum infeed Z (unsigned)

@P30

Machining direction:

1: from left to right

2: from right to left

3: from front to rear

4: from rear to front

5: alternating left/right

6: alternating front/rear

@P31

Machining mode:

"Roughing" or 1: Roughing

"Finishing" or 2: Finishing (default value)

"Roughing+Finishing" or 3: Roughing and finishing

@P80

1st corner X position start point

@P81

1st corner Y position start point

@P82

1st corner Z position start point

@P83

2nd corner X position end point

@P84

2nd corner Y position end point

@P85

2nd corner Z position end point

Optional input parameters

Input parameters

Description

@P6

Maximum feed XY in mm (unsigned) default value=60 percent of current tool diameter

@P15

Finishing allowance (unsigned) default value = 0.2 mm

@P32

Feed mode in Z

1: Vertical (default)

2: Oscillating (central milling only in combination with @P86)

@P42

Rotate machining by 180 degrees about zero point

0: no rotation (default)

1: rotate by 180 degrees about zero point

@P86

Central milling

0: defined machining surface (default)

1: central to the defined machining surface

It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.

Machining directions 1-6

Parameterisation 1:
Machining direction parameter 1 of 6
Parameterisation 2:
Machining direction parameter 2 of 6
Parameterisation 3:
Machining direction parameter 3 of 6
Parameterisation 4:
Machining direction parameter 4 of 6
Parameterisation 5:
Machining direction parameter 5 of 6
Parameterisation 6:
Machining direction parameter 6 of 6

No.

Machining direction

Description

1

From left to right

Feed always takes place on the left-hand side outside the workpiece in the Z direction and machining is always to the right.

2

From right to left

Feed always takes place on the right-hand side outside the workpiece in the Z direction and machining is always to the left.

3

From front to rear

Feed always takes place in front of the workpiece in the Z direction and machining is always to the rear.

4

From rear to front

Feed always takes place behind the workpiece in the Z direction and machining is always to the front.

5

Alternating left and right

Feed takes place from the front left outside the workpiece in the Z direction. Machining is to the right until the tool diameter passes over the workpiece edge. The surface is then machined in zig-zag.

6

Alternating front to rear

Feed takes place from the front left outside the workpiece in the Z direction. Machining is to the rear until the tool diameter passes over the workpiece edge. The surface is then machined in zig-zag.