Programming example

Programming Example

Helical drill milling

%SysDrillHelicalMillingDemo.nc
 
#COMMENT BEGIN
  CycleName: SysDrillHelicalMilling.ecy
  CycleDescription: Drilling a hole by helical millling
#COMMENT END
 
#VAR
  ; input parameters:
  V.L.SurfacePosition = 0   ; 1  Z position of workpiece surface
  V.L.RetractionPlane = 20  ; 2  Z position of retraction plane
  V.L.SafetyClearance = 2   ; 3  relative value of safety clear. in Z
  V.L.DrillingDepth   = 15  ; 4  depth
  V.L.HelicalPitch    = 3   ; 7  pitch for helical motion
  V.L.RadialInfeed    = 6   ; 12 infeed radial
  V.L.DrillingDiam    = 30  ; 68 drilling diameter
  V.L.CW_OR_CCW       = 1   ; 30 clockwise or counter-clockwise
  V.L.MachiningMode   = 1   ; 33 machining mode at the base
#ENDVAR
 
; tool change
T8 D8
M6
 
; technology data
G17 G90 G54 S1000 M03 F4000
 
; positioning to the starting point
G00 Z30
G00 X20 Y20
 
; cycle call
L CYCLE [NAME=SysDrillHelicalMilling.ecy  \
  @P1  = V.L.SurfacePosition              \
  @P2  = V.L.RetractionPlane              \
  @P3  = V.L.SafetyClearance              \
  @P4  = V.L.DrillingDepth                \
  @P7  = V.L.HelicalPitch                 \
  @P12 = V.L.RadialInfeed                 \
  @P68 = V.L.DrillingDiam                 \
  @P30 = V.L.CW_OR_CCW                    \
  @P33 = V.L.MachiningMode                \
  ]
 
 
;Final position, stop of spindle
G00 Z150 M5
 
M30