Parameterisation
Required input parameters
Input parameters | Description |
@P1 | Reference plane (absolute) in [mm, inch] |
@P2 | Retraction plane (absolute) in [mm, inch] |
@P3 | Safety clearance (relative to reference plane, unsigned) [mm, inch] |
@P4 | Final depth (relative to reference plane, unsigned) [mm, inch] |
Optional input parameters
Input parameters | Description |
@P17 | Dwell time at final depth (in seconds) |
@P62 | 0 position of the spindle (+X=0 (default), +Y=90, -X=180, -Y=270) |
@P92 | Retraction mode 0: retract at rapid traverse (default) 1: retract at feed rate 2: Retract at rapid traverse after orienting the spindle and approaching the return clearance (@P93/ @P94) 3: Retract at rapid traverse after spindle has stopped |
@P93 | Radial return clearance, always relative to drilling centre, incremental, unsigned (default value = 0) (only when @P92 = 2) |
@P94 | Axial return clearance, in direction of rotation axis, incremental, unsigned (default value = 0) |
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.