CNC objects
For further information on addressing CNC objects, see [FCT-C13//Description].
Name | lift_active | ||
Description | This object checks the status of the lift function. It signals whether the lift function is activated. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x<AID>0095 |
Data type | BOOLEAN | Length | 1 |
Attributes | read | Unit | - |
Remarks |
| ||
Name | lift_suppressed | ||
Description | This object indicates whether a lift movement is suppressed. This is always the case when the programmed minimum path distance P-CHAN-00244 is not reached. | ||
Task | GEO (Port 551) | ||
Index group | 0x12130<CID> | Index offset | 0x<AID>0094 |
Data type | BOOLEAN | Length | 1 |
Attributes | read | Unit | - |
Remarks | The following special case of the status display occurs when you use Advanced Lifting. If the lift movement is suppressed due to insufficient travel distance and a target position of the Z axis is programmed at the same time, the lift function is active in order to be able to approach the target position of the Z-axis. | ||