Channel parameters
The following kinematic parameters must be assigned function-specific for machining variants.
ID | Parameter | Description |
|---|---|---|
P-CHAN-00094 | kinematik[i].param[j] | Kinematic offsets of the corresponding kinematics, CNC Build as of V3.00 |
P-CHAN-00262 | trafo[i].id | Kinematics ID |
P-CHAN-00263 | trafo[i].param[j] | Kinematic offsets of the corresponding kinematics, CNC Build as of V3.00 |
The following parameters are optional for profiled tube machining. The M/H numbers are defined for output at the rounding transition of the profiled tube.
ID | Parameter | Description |
|---|---|---|
P-CHAN-00249 | tube_profile.techno_nr_rnd_on | M/H number, entering edge rounding |
P-CHAN-00250 | tube_profile.techno_nr_rnd_off | M/H number, leaving edge rounding |
P-CHAN-00251 | tube_profile.techno_type | 0 = M, 1 = H |