Programming (#CYL ORI PROFILE)

The kinematic parameters in ID 93 must be set for this machining type.

Syntax for selecting and parameterising, active as of the next motion block:

Syntax:

#CYL ORI PROFILE [ EDGES=..  ROUNDING=..  LENGTH1=..  [ LENGTH2=..]
                                    [ VEL=..]  [ ACC=..] ]

modal

EDGES=..

Number of edges (corners) of the profiled tube, positive integer

The minimum number of corners on the profile is limited to 3 and the maximum number to 16.

ROUNDING=..

Edge rounding radius (corner radius), [mm, inch].

LENGTH1=..

Side length for symmetrical tubes or first side length for rectangular tubes, [mm, inch]

LENGTH2=..

Second side length for rectangular tubes, [mm, inch]

VEL=..

Path velocity on edge rounding [mm/min]

ACC=..

Path acceleration on edge rounding [mm/min²]

Syntax for deselection:

Syntax:

#CYL OFF

modal

Programming Example

#CYL ORI PROFILE [..]

(Symmetrical square profile with 100 mm edge length)
(and 10 mm edge rounding radius)
N10 #CYL ORI PROFILE [EDGES=4 ROUNDING=10 LENGTH1=100]
...
(Rectangular tube with edge lengths of 100 mm)
(and 80 mm and 15 mm edge rounding radius)
N10 #CYL ORI PROFILE [EDGES=4 ROUNDING=15 LENGTH1=100 LENGTH2=80]
...
(Reduced path dynamics on the profile rounding)
N10 #CYL ORI PROFILE [EDGES=4 ... LENGTH2=50 ACC=1000000]