Compensation of head kinematics CYXZ, with Cartesian pre-compensation
Programming Example
Configuration in start-up list
# Cartesian pre-compensation
vol_comp[0].max_records 1000
vol_comp[0].file_name C:\volcomp\vol_comp_0.lis
# second compensation, for C axis
vol_comp[1].max_records 1000
vol_comp[1].file_name C:\volcomp\vol_comp_1.lis
Programming Example
Configuration YXZ kinematics in "vol_comp_0.lis"
X 1
Y 2
Z 3
chain YXZ
file[0] C:\kartesisch_YXZ.exc
file_format[0] ETALON_EXCHANGE
Programming Example
Configuration CYXZ kinematics in "vol_comp_1.lis"
X 1
Y 2
Z 3
C 5
chain CYXZ
file[0] C:\C_achse.exc
file_format[0] ETALON_EXCHANGE
Programming Example
Parameter file C:\C_axis.exc, including parameter splicing
// Etalon Exchange Format
// Created by TRAC-CAL V30 Build: 0017 dated 2015-04-28
// Parametric errors of one rotary axis by mulitlateration
// Date: 24-Jun-2015
// --------------------------------------
//
[HEADER]
MACHINE_TYPE = Exeron HSC 600
MACHINE_NO =
CUSTOMER = ETALON AG
DATE_OF_CALIBRATION = -
OPERATOR = Etalon master
FILE_TYPE = rotary
USERSPECIFIC_COMMENT = -
[EZC]
Gridpoints = {
0.0 -0.000423728477
5.0 -0.000351288461
10.0 -0.000278665223
15.0 -0.000205672612
20.0 -0.000132112763
:
335.0 -0.000001094701
340.0 -0.000120503607
345.0 -0.000239848892
350.0 -0.000359170264
355.0 -0.000478491636
360.0 -0.000423728477
} // end of EZC
// The example is curtailed at this point