List of parameters supported

DIN ISO 230

The list below contains all error parameters that are supported in compliance with the DIN ISO 230 standard.

The number of position errors is redundant: only a subset of position errors is required to describe a machine completely. In addition, there are several options to choose this type of descriptive subset.

Position errors

Component errors

X0X, Y0X, Z0X, A0X, B0X, C0X

X0Y, Y0Y, Z0Y, A0Y, B0Y, C0Y

X0Z, Y0Z, Z0Z, A0Z, B0Z, C0Z

X0A, Y0A, Z0A, A0A, B0A, C0A

X0B, Y0B, Z0B, A0B, B0B, C0B

X0C, Y0C, Z0C, A0C, B0C, C0C

EXX, EYX, EZX, EAX, EBX, ECX

EXY, EYY, EZY, EAY, EBY, ECY

EXZ, EYZ, EZZ, EAZ, EBZ, ECZ

EXA, EYA, EZA, EAA, EBA, ECA

EXB, EYB, EZB, EAB, EBB, ECB

EXC, EYC, EZC, EAC, EBC, ECC

ISG parameters

The ISG kernel uses the following additional parameters to describe the kinematic model of the machine or provides other functions.

Parameter

Description

P0X, P0Y, P0Z

Zero position of the tool (TCP)

N0X, N0Y, N0Z

Zero orientation of the tool, scaled vector

PXA, PYA, PZA

PXB, PYB, PZB,

PXC, PYC, PZC

Centre of rotation of A axis

Centre of rotation of B axis

Centre of rotation of C axis

 

VXX, VYX, VZX

VXY, VYY, VZY

VXZ, VYZ, VZZ

VXA, VYA, VZA

VXB, VYB, VZB

VXC, VYC, VZC

for cardanic machines

Modified orientation of the X axis

Modified orientation of the Y axis

Modified orientation of the Z axis

Modified orientation of the A axis

Modified orientation of the B axis

Modified orientation of the C axis

IDX, IDY, IDZ,
IDA, IDB, IDC

Additive offsets to the programmed axis values

LNX, LNY, LNZ, LNA, LNB, LNC

Logical axis numbers, overwrites compensation parameters X, Y.. from Section 2.1. This allows to note the logical axis numbers of the measured axes in the compensation file.