Struct CONTOUR_VISU_CH_DATA_V1
Description
Channel-specific data of contour visualisation for use of interface versions 2, 5, 8.
Element | Type | Meaning |
nc_block_nr | signed long int | NC block number |
fileoffset | signed long int | File offset in current program file |
channel_nr | unsigned short int | channel number |
g_function | signed short int | Interpolation type: 0: rapid traverse 1: Linear interpolation 2; 3 Circular interpolation 61: Polynomial interpolation -1: Interpolation type not assigned. |
circle_radius | unsigned long int | Circle radius for circular interpolation in 0.1 µm |
circle_center | double | Circle centre point for circular interpolation in 0.1 µm. |
v_prog | signed long int | Programmed velocity in 1 µm/s. |
techno | CONTOUT_VISU_ | Technology data. |
fillup | unsigned long int | In kernelv versions with Build number > 3000, fill bytes for structure alignment. |