kernelv_ax_set_ext_latch_event_pos()
Prototype
KERNELV_RETURN
| kernelv_ax_set_ext_latch_event_pos(unsigned long int axIndex, |
Description
Indicates the occurrence of the latch event to the CNC and transfers the latched position.
The latched position must be transferred in 0.1 µm or 1E-4°.
Parameter
Name | Type | Meaning |
axIndex | unsigned long int | Index of the axis. |
position | signed long int | Latch position in 0.1 µm for translatory axes or 1*10-4° for spindles or rotary axes. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_AX | -9 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NO_DATA | -28 | No latch command is active. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |