kernelv_ch_get_cs_name()

Prototype

KERNELV_RETURN

kernelv_ch_get_cs_name(unsigned long int chanIndex,
                                         unsigned short int csIndex,
                                         char* name,
                                         unsigned long int bufferSize,
                                         unsigned long int* retBytes);

Description

Returns the name of the coordinate system defined in the NC program.

If no coordinate system is defined in the coordinate system stack at the location defined by csIndex, an empty string is returned and the return value of the function is ERR_CNC_NO_DATA.

Parameter

Name

Type

Meaning

chanIndex

unsigned long int

Channel index of the channel.

csIndex

unsigned short int

Index of the coordinate system in the coordinate system stack.

name

char*

Pointer to the memory location for the coordinate system name.

bufferSize

unsigned long int

Length of the memory area for the coordinate system name.

retBytes

unsigned long int*

Pointer to the value to which the actually returned number of bytes is to be written. The number of characters is returned in the file name +1.

If the transferred memory is too small for the return value, the return value ERR_CNC_RET_MEMORY is returned and this parameter returns the required memory size.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_INVALID_CHAN

-1

The transferred channel index is higher than the number of configured channels -1.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.

ERR_CNC_RET_MEMORY

-4

The return value(s) does/do not fit into the memory provided. In this case, the minimum size required for the return is returned in returnLength.

ERR_READ_ERR

-26

An error occurred on reading data from the kernelv DLL.

ERR_CNC_NO_DATA

-28

The requested data is not available. No coordinate system is defined in the coordinate system stack at the location specified by the call parameter csIndex. An empty string is returned.

ERR_INVALID_PARAMETER

-30

An invalid parameter was transferred:

The coordinate system index transferred in the parameter csIndex is higher than the maximum possible index in the coordinate system stack.