kernelv_ch_set_cont_visu_rel_curvature_error()
Prototype
KERNELV_RETURN | kernelv_ch_set_cont_visu_rel_curvature_error(unsigned long int chanIndex, |
Description
Sets the relative curvature error of the command contour visualisation for curved contours (circle segments and polynomials).
The relative curvature error indicates the permitted secant error for tracing the curved contour as a percentage of the curve radius.
Example: With a circle, the curve radius is identical to the circle radius; with a circle radius of 100 mm and a relative curvature error of 1%, the permitted secant error is 100 mm * 1% = 1 mm.
The effective secant error to trace a contour element is determined by the minimum value between the absolute and relative secant errors.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index of the channel from which the variable is to be read. |
rel_error | unsigned long int | Relative curvature error in 0.1% |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |