kernelv_ch_set_cont_visu_grid()

Prototype

KERNELV_RETURN

kernelv_ch_set_cont_visu_grid(unsigned long int chanIndex,
                                                    unsigned long int grid);

Description

Sets the output grid for linear blocks for command contour visualisation.

Parameter

Name

Type

Meaning

chanIndex

unsigned long int

Channel index of the channel from which the variable is to be read.

grid

unsigned long int

Output grid for linear blocks in 0.1 µm.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_INVALID_CHAN

-1

The transferred channel index is higher than the number of configured channels -1.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.