kernelv_ch_set_techno_func_user_ackn()
Prototype
KERNELV_RETURN | kernelv_ch_set_techno_func_user_ackn(unsigned long int chanIndex, |
Description
Deactivates automatic acknowledgement when execution time simulation is active after expiry of the execution time set. The user must acknowledge the technology function by calling one of the functions kernelv_ch_ackn_techno_func() or kernelv_ax_ackn_techno_func().
User acknowledgement is only possible if execution time simulation is active.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index. |
type | E_KERNELV_TECHNO_TYPE | Type of technology function to be acknowledged by the user. |
number | unsigned long int | Number of the technology function. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_INTERNAL_ERROR | -11 | An internal error has occurred in the DLL. The value could not be written. |
ERR_INVALID_TECHNO_ | -16 | An invalid parameter was transferred when user acknowledgement was activated, e.g. transferred number of the M or H function is higher than the maximum permitted number. |
ERR_UNKNOWN_TECHNO_TYPE | -15 | An invalid type was specified for a technology function when the user acknowledgement was activated. |