kernelv_ch_set_techno_func_duration()
Prototype
KERNELV_RETURN | kernelv_ch_set_techno_func_duration(unsigned long int chanIndex, |
Description
Sets the execution time for the transferred technology function.
The execution time must be specified in microseconds.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index. |
type | E_KERNELV_TECHNO_TYPE | Type of the technology function whose execution time is to be written. |
number | unsigned long int | Number of the technology function whose execution time is to be written. |
time_us | unsigned long int | Execution time in µs. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_INTERNAL_ERROR | -11 | An internal error has occurred in the DLL. The value could not be written. |
ERR_INVALID_TECHNO_ | -16 | An invalid parameter was transferred when the execution time was set for a technology function, e.g. transferred number of the M or H function is higher than the maximum permitted number. |
ERR_UNKNOWN_TECHNO_TYPE | -15 | An invalid type was specified for a technology function when the execution time was set. |