kernelv_sync_write_request()
Prototype
signed long int | kernelv_sync_write_request(unsigned short port, |
Description
Synchronous writing of variables. The variables are identified by Port, indexGroup and indexOffset.
At present, the following ports are supported:
Port number | CNC task |
551 | GEO task |
552 | SDA task |
553 | COM task |
The meaning of indexGroup and indexOffset depends on the addressed port and can be found in the documentation.
An error code is returned if the function is called while the CNC kernel has not yet started.
A write operation may last several NC cycles irrespective of the index group and index offset used. In this case the function returns the value 1 (RET_BUSY).
If this is the case, the function must be called again every time kernelv_do_cycle() is called until either the return value returned is 0 (RET_FINISHED) or an error message is returned.
Parameter
Name | Type | Meaning |
port | unsigned short | Port via which data is to be written. |
indexGroup | unsigned long int | Index group of data item to be written. |
indexOffset | unsigned long int | Index offset of data item to be written. |
length | unsigned long int* | Size of the memory in bytes for the value to be written. |
data | void* | Pointer to memory for the value to be written |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
RET_BUSY | 1 | The function is currently being executed, but has not yet been completed. The API function must continue to be called. |
| 6 | The transferred port number is not known. |
| 0x701 | The requested service is not supported. |
| 0x702 | Index group is invalid |
| 0x703 | Index offset is invalid |
| 0x704 | The variable addressed must not be written. |
| 0x705 | The data to be written does not match the addressed variable. |
| 0x706 | The job cannot be executed. Possible reasons are:
|