kernelv_ch_get_variable_value()
Prototype
KERNELV_RETURN | kernelv_ch_get_variable_value(unsigned long int chanIndex, |
Description
Reads a variable out of the CNC kernel. Currently, the following variable types can be read.
Type | Example |
External variables | V.E.VAR_1 |
Global variables, see (1) | V.G.CNC_RELEASE |
Axis-specific variables | V.A.+SWE.X |
Program global, self-defined variables | V.P.VAR_1 |
Cross-program, self-defined variables | V.S.VAR_1 |
Program non-global, self-defined variables | V.L.VAR_1 |
Currently, it is not possible to read Type V.G.WZ[]. variables.
The variable to be read is identified on the basis of its name and the channel index.
The complete name (including the V.E. prefix and the array index in the case of array variables) must be specified as the name.
Example: "V.E.VAR_FLOAT_ARRAY[3]"
The value is returned in the structure KERNELV_VARIABLE* var.
An error code is returned if an error occurred while reading the variables.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index of the channel from which the variable is to be read. |
varName | char* | Pointer to the variable name. |
var | KERNELV_VARIABLE* | Pointer to structure where the variable value and the type are to be read. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_CNC_RET_MEMORY | -4 | The return value(s) does/do not fit into the memory provided. |
ERR_INTERNAL_ERROR | -11 | An internal error has occurred in the DLL. |
ERR_UNKNOWN_VARIABLE | -12 | The variable name is not known in the CNC kernel. |
ERR_VARIABLE_SYNTAX | -13 | The variable name is syntactically incorrect, e.g. no closing bracket in the case of an array variable. |
ERR_VAR_NAME_LENGTH | -18 | The variable name passed on to the function exceeds the maximum permissible length (KERNELV_VAR_NAME_LENGTH). |
ERR_ARRAY_NOT_SUPPORTED | -21 | With many CNC real-time variants, an array can be read ‘en block’ by omitting the array index on access. The kernelv DLL does not currently support this access type. |