kernelv_get_wcs_command_positions()
Prototype
KERNELV_RETURN | kernelv_get_wcs_command_positions(unsigned long int* positions, |
Description
The WCS command positions of all axes existing in the CNC are returned in an array.
Position values have a resolution of 0.1 µm for translatory axes or 1*10-4° for spindles or modulo axes.
The error code ERR_CNC_RET_MEMORY is returned if the memory provided by the calling application is not sufficient for returning all values.
The calling application must provide at least the number of axes* sizeof(signed long int) bytes to return all position values.
The order of the axis positions in the returned array is equal to the configuration order of the axes.
Parameter
Name | Type | Meaning |
positions | unsigned long int* | Pointer to the memory area for the axis positions to be returned. |
maxByteSize | unsigned long int | Size of the memory area for the axis positions. |
returnSize | unsigned long int* | Number of bytes returned in positions. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_CNC_RET_MEMORY | -4 | The return value(s) does/do not fit into the memory provided. In this case, the required memory is returned in the returnSize parameter. |