kernelv_ax_get_techno_data()

Prototype

KERNELV_RETURN

kernelv_ax_get_techno_data(unsigned long int axisIndex,
                           KERNELV_TECHNO_DATA* technoData
                           unsigned long int technoLength
                           unsigned long int* returnLength);

Description

Returns the technology functions (M/H functions) acknowledged for the specified axis during the last call of kernelv_do_cycle().

Parameter

Name

Type

Meaning

axisIndex

unsigned long int

Index of the axis.

technoData

KERNELV_TECHNO_DATA*

Pointer to the memory area to which the technology data is to be written.

technoLength

unsigned long int

Size of the provided memory area in bytes.

returnLength

unsigned long int*

Pointer to the memory area to which the actually returned bytes are to be written.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.

ERR_CNC_RET_MEMORY

-4

The return value(s) does/do not fit into the memory provided. The number of bytes required is returned in the returnLength parameter.

ERR_INVALID_AX

-9

The transferred axis index is higher than the number of configured axes –1