kernelv_ch_get_techno_data()
Prototype
KERNELV_RETURN | kernelv_ch_get_techno_data(unsigned long int chanindex, |
Description
Returns the technology functions (M/H functions) acknowledged for the specified channel during the last call of kernelv_do_cycle().
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index |
technoData | KERNELV_TECHNO_DATA* | Pointer to the memory area to which the technology data is to be written. |
technoLength | unsigned long int | Size of the provided memory area in bytes. |
returnLength | unsigned long int* | Pointer to the memory area to which the actually returned bytes are to be written. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_CNC_RET_MEMORY | -4 | The return value(s) does/do not fit into the memory provided. The number of bytes required is returned in the returnLength parameter. |