kernelv_ch_get_fileoffset()

Prototype

KERNELV_RETURN

kernelv_ch_get_fileoffset(unsigned long int chanIndex,
                                          signed long int* fileoffset);

Description

Returns the current file offset in the program file.

Parameter

Name

Type

Meaning

chanIndex

unsigned long int

Channel index

fileoffset

signed long int*

Pointer to the value to which the file offset is to be written.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_INVALID_CHAN

-1

The transferred channel index is higher than the number of configured channels -1.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.