kernelv_ch_get_filename()
Prototype
KERNELV_RETURN | kernelv_ch_get_filename(unsigned long int chanIndex, |
Description
Reads the file name of the program currently active in the channel.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index of the channel whose file name is to be read. |
filename | char* | Pointer to the memory location for the file name. |
nameLength | unsigned short int | Length of the memory area for the file name. |
returnLength | unsigned short int* | Pointer to the value to which the actually returned number of bytes is to be written. The number of characters in the file name +1 is returned. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_CNC_RET_MEMORY | -4 | The return value(s) does/do not fit into the memory provided. In this case, the required memory including the terminating 0 are returned in the returnLength parameter. |