kernelv_ch_set_override()

Prototype

KERNELV_RETURN

kernelv_ch_set_override(unsigned long int chanIndex,
                                         unsigned short int override);

 

Description

Sets the current override value for the channel.

Parameter

Name

Type

Meaning

chanIndex

unsigned long int

Channel index of the channel whose override is to be set.

override

unsigned short int

Override value to be set in 0.1%.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_INVALID_CHAN

-1

The transferred channel index is higher than the number of configured channels -1.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.