kernelv_ch_get_override()
Prototype
KERNELV_RETURN | kernelv_ch_get_override(unsigned long int chanIndex, |
Description
Reads the current override value for the channel.
Parameter
Name | Type | Meaning |
chanIndex | unsigned long int | Channel index of the channel whose override is to be read. |
override | unsigned short int* | Pointer to the value to which the override is to be written. The current override value is returned in 0.1%. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_INVALID_CHAN | -1 | The transferred channel index is higher than the number of configured channels -1. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |