kernelv_startup()
Prototype
KERNELV_RETURN | kernelv_startup( unsigned long cycleTime, |
Description
Starts the simulation CNC.
Parameter
Name | Type | Meaning |
cycleTime | unsigned long | Cycle time in µs. |
startupFile | char * | Path and name of the start-up file. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_DOUBLE_KERNEL | -6 | An instance of the simulation CNC is already running. |
ERR_SHM_STARTUP | -7 | Internally used shared memories could not be created when the CNC kernel was started. |
ERR_STARTUP | -8 | An error occurred on starting the simulation CNC. Possible causes are missing parameter lists or incorrect entries in parameter lists. |
ERR_NO_LICENSE | -17 | No license was found for the use of the kernelv DLL. |
ERR_REGISTRY_ACCESS | -19 | An error occurred when an attempt was made to read values from the Windows registry. |
ERR_PREFIX_TOO_LONG | -23 | When the function kernelv_startu_prefix() was called, the transferred instance identifier is too long with the result that the internally generated names for the shared memories used no longer fit in the memory provided. |
ERR_STARTUP_CHAN_INIT | -31 | When kernelev Dll was started, it was not possible to execute the initialisation of the configured NC channels. |
![]() | Depending on the number of axes and channels in the configuration used, the start of the CNC kernel may take 20 - 30 seconds. |