kernelv_get_cnc_version()
Prototype
KERNELV_RETURN | kernelv_get_cnc_version(char* versionString, |
Description
Reads the CNC version string.
Parameter
Name | Type | Meaning |
versionString | char* | Pointer to the version string storage location. The application must provide sufficient memory. |
maxStringLength | unsigned long int | Length of the memory provided by the application (in bytes). |
returnSize | unsigned long int* | Length of the version string returned. The value 0 is returned if an error has occurred. |
Return values
Symbol | Value | Meaning |
RET_FINISHED | 0 | The function was executed without error. |
ERR_CNC_NOT_INIT | -3 | The simulation CNC kernel was not yet initialised. |
ERR_CNC_RET_MEMORY | -4 | The return value(s) does/do not fit into the memory provided. The number of required bytes including the terminating zero is returned in the returnSize parameter. |