kernelv_get_api_version()

Prototype

KERNELV_RETURN

kernelv_get_api_version(char* versionString,
                                         unsigned long int maxStringLength,
                                         unsigned long int* returnSize);

Description

Reads the API version string.

Parameter

Name

Type

Meaning

versionString

char*

Pointer to the version string storage location. The application must provide sufficient memory.

maxStringLength

unsigned long int

Length of the memory provided by the application (in bytes).

returnSize

unsigned long int*

Length of the version string returned. The value 0 is returned if an error has occurred.

Return values

Symbol

Value

Meaning

RET_FINISHED

0

The function was executed without error.

ERR_CNC_NOT_INIT

-3

The simulation CNC kernel was not yet initialised.

ERR_CNC_RET_MEMORY

-4

The return value(s) does/do not fit into the memory provided. The number of required bytes including the terminating zero is returned in the returnSize parameter.