Applications

Case 1: Stepped linear elements

The two figures below show stepped linear motions with active and inactive taper link functionality (see lower section of the red lines).

Applications 1:
Stepped linear motions without taper link functionality
Applications 2:
Stepped linear motions with active taper link functionality

Case 2: Stepped circular elements

The two figures below show stepped circular motions with active and inactive taper link functionality (see lower section of the red lines).

Applications 3:
Stepped circular motions without taper link functionality
Applications 4:
Stepped circular motions with active taper link functionality

Case 3: Cone with circular element

The two figures below show a cone-shaped element based on a circular element with active and inactive taper link functionality (see lower section of the red lines).

Applications 5:
Cone-shaped element without taper link functionality
Applications 6:
Cone-shaped element with active taper link functionality

Case 4: Pyramid-shaped element

The two figures below show a pyramid-shaped element with active and inactive taper link functionality (see lower section of the red lines).

Applications 7:
Pyramid-shaped element without taper link functionality
Applications 8:
Pyramid-shaped element with active taper link functionality