Error messages
Error ID | Description |
|---|---|
ID 50732 | Reserved memory for TwinCAT3 TcCOM dynamic contour control interface too small. |
ID 50733 | Dynamic contour control returns error during activation. |
ID 50734 | The option for dynamic contour control is not included in the current software version. |
ID 50735 | CalculateOnNewGeometry() of dynamic contour control returned an error. |
ID 50736 | CalculateOrientation() of dynamic contour control returned an error. |
ID 50737 | CalculateOffset() of dynamic contour control returned an error. |
ID 293100 | Requested COM interface has not been configured. |
ID 293101 | Insufficient memory for management of COM interface. |
ID 293102 | The directory of the TcCom-CNC interface objects not exist. |
ID 293103 | ISGCtrl not yet initialised. |
ID 293104 | Specified ID of COM interface is not configured. |
ID 293105 | Specified COM interface cannot be stored internally. |