KIN_TYP_205 - Eccentric disc kinematics

Kinematic structure

The tool is attached to an eccentric disc that rotates about Z. The eccentric disc is also moved by 2 Cartesian axes in the X or Z direction.

HD parameters HD16 and HD17 to determine the axis about which the eccenter disc rotates with the tool.

The following combinations are permitted:

Any other combination of parameters HD16 and HD17 is not permitted.

KIN_TYP_205 - Eccentric disc kinematics 1:
Eccentric disc kinematic with rotation about Z
KIN_TYP_205 - Eccentric disc kinematics 2:
Eccentric disc kinematic with rotation about X

The tool position relative to the rotation centre can be configured in the following 2 methods.

Cartesian determination

KIN_TYP_205 - Eccentric disc kinematics 3:

Polar determination

KIN_TYP_205 - Eccentric disc kinematics 4:

Configuring the two methods has an additive effect on the tool position.

The kinematics are programmed in XYZ coordinates.

Axis configuration in the NC channel

Axis identifier

X, Y(C), Z

Axis index

0, 1, 2

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X, Y(C), Z

-

The axes can be sorted in the channel, e.g. with # SET AX [X, 1, 0] [Y, 2, 1] [Z, 3, 2].

HD offset

param[i]

Meaning

Unit

HD1

0

Tool length offset

1.0 E-4 mm

HD2

1

polar: Tool distance from rotary axis C

1.0 E-4 mm

HD3

2

polar: Tool zero position angle

1.0 E-4 mm

HD4

3

Cartesian: X offset between tool and C axis

1.0 E-4 mm

HD5

4

Cartesian: Y offset between tool and C axis

1.0 E-4 mm

HD6

5

X offset from machine origin to zero position of X

1.0 E-4 mm

HD7

6

Y offset from machine origin to zero position of X

1.0 E-4 mm

HD8

7

Z offset from machine origin to zero position of X

1.0 E-4 mm

HD9

8

X offset from machine origin to zero position of Z

1.0 E-4 mm

HD10

9

Y offset from machine origin to zero position of Z

1.0 E-4 mm

HD11

10

Z offset from machine origin to zero position of Z

1.0 E-4 mm

HD12

11

Angle offset of C axis

1.0 E-4°

HD13

12

Direction flag for C axis:

>= 0: positive rotation direction
< 0: negative rotation direction

[ - ]

HD14

13

Direction flag for X axis (as of V3.1.3080.19 or v3.1.3107.53)

>= 0 positive
< 0 negative

[ - ]

HD15

14

Direction flag for Z axis (as of V3.1.3080.19 or v3.1.3107.53)

>= 0 positive
< 0 negative

[ - ]

HD16

15

Parameter to determine the axis about which the eccenter disc rotates with the tool. (as of V3.1.3080.19 or v3.1.3107.53).

[ - ]

HD17

16

Parameter to determine the axis about which the eccenter disc rotates with the tool. (as of V3.1.3080.19 or v3.1.3107.53).

[ - ]