Overview
Task
Coupling kinematics are a kinematic transformation which permits the design of a larger complex kinematic from several single kinematics. It describes the relationship between the single partial kinematics but does not provide any new machine kinematics.
Possible applications
Partial kinematics
- can be stacked as a kinematic chain;
- can be operated in parallel as a kinematic tree;
- or can be used as a mixture of the two variants.
For example, this can be used to form a kinematic chain from a robot standing on a linear axis to extend the workspace.
Operation in parallel allows a robot to work on a rotary/swivel table to and follow the movements of the table.
![]() | This function is available as of CNC Build V3.1.3080 or V3.1.3108. |
![]() | This function is an additional option requiring a license. |
Parameterisation
The coupling kinematic has the kinematic type 210. The detailed parameter definition is dependent on the machine layout and is described in detail in the chapter Parameters.
Programming
Programming can be carried out as a mixed form of TCP programming and/or as the programming of the single kinematics.
The program variants are explained in the chapter Programming.
Mandatory note on references to other documents
For the sake of clarity, links to other documents and parameters are abbreviated, e.g. [PROG] for the Programming Manual or P-AXIS-00001 for an axis parameter.
For technical reasons, these links only function in the Online Help (HTML5, CHM) but not in pdf files since pdfs do not support cross-linking.
