Measuring a rotary axis with an active kinematic
This example shows the measurement of a round table by a 6-axis articulated robot.
When pre-positioning within the cycle, only linear axes and rotary axes involved in a complete kinematic transformation may be moved. Since the robot only has rotary axes, it must be integrated in a kinematic transformation.
During the measurement, the measured round axis may not be involved in a kinematic transformation.
The measured round table rotates fixed about the Z axis. Since the measured rotary axis is fixed, the calibration sphere must be mounted so that it co-rotates with the round table. In this case, select a position on the round table as far away as possible from the centre of rotation.
The following parameter settings are conceivable for the successful execution of the cycle.
- It is expected that the measured swivel axis rotates about the Z axis: @P91=0, @P92=0, @P93=1
- Pre-positioning is to take place in manual mode: @P90=1
- The index of the measured rotary axis has the value 6: @P89=6
- The diameter of the calibration sphere is 50 mm: @P87=50
- The sphere should be measured with a safety clearance of 30 mm: @P13=50
- Measurement movements in Z direction should have a length of 30 mm. @P6=30
- To ensure the calibration sphere is touched in horizontal measurement movements, the crossover range is set to 10mm: @P33=10
This results in the following cycle call:
Pre-positioning between measurements takes place in manual mode with an active kinematic transformation. It is important that the orientation of the touch probe is not changed. Only the X, Y and Z coordinates may be changed in the current programming coordinate system.