Parameters
The touch probe must be configured in addition to supplying the input parameters described here. For more information on this function, see the section Configuration file.
The (calibrated) parameters of the touch probe (radius, length and offset in X and Y directions) are specified via the tool parameters.
Required input parameters
Input parameters | Description |
@P6 | Measurement path in the direction of the negative Z axis |
@P39 | Select the required CS to be written. Value range: 1-10 |
@P41 | Pre-position in X of the second measuring point relative to the start point |
@P42 | Pre-position in X of the third measuring point relative to the start point |
@P43 | Pre-position in Y of the second measuring point relative to the start point |
@P44 | Pre-position in Y of the third measuring point relative to the start point |
@P87 | Estimated diameter of the spheres. Here, an approximate parameter is sufficient. It is used to calculate the pre-positions. |
Optional input parameters
Input parameters | Description |
@P9 | Shift the measurement result along the 1st axis (shifts origin of the calculated coordinate system) Default value = 0 |
@P10 | Shift the measurement result along the 2nd axis (shifts origin of the calculated coordinate system) Default value = 0 |
@P11 | Shift the measurement result along the Z axis (shifts origin of the calculated coordinate system) Default value = 0 |
@P13 | Safety clearance for pre-positioning Default value = diameter of touch probe |
@P14 | Probe angle of the first lateral measurement in relation to the positive 1st axis [degrees] Default value = 0 |
@P15 | Difference of the probe angle between the lateral measurements [degrees] Default value = 90 |
@P33 | Crossover range during measurement process Additional motion path that exceeds the expected workpiece edge/workpiece surface Default value = @P87/4 |
@P64 | Definition of the path to approach to pre-position 0: linear (default value) 1: circular (Caution: collision detection is disabled) |
@P88 | Measurement repetition at the height of the equator using calculated parameters from the first pass for enhanced accuracy 1: yes 2: no (default value) |
Notice | |
Disabled collision detection when @P64 is active. |
If circular approach of the pre-position was selected in @P64, collision detection is disabled. This option may only be enabled if safe approach to the pre-position is ensured.
It is recommended to use the Syntax check to verify whether the input parameters are correctly assigned.